IESNA:LM-63-2002
[TEST]P1390498
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA1D-850-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 1xLight Square PACKAGE 80CRI 5000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (14) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.47A 56.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4579.9
TILT=NONE
14 -1 1 38 41 1 1 0.5000 0.5000 0.0000
1.000 1 56.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
16.9 22.5 23.9 25.4 26.8 29.6 32.4 35.2 38.0 42.3 47.9 56.4 71.8 88.8 90.2 88.8 90.2 100.0 138.1 226.8 308.5 357.8 363.5 346.6 
339.5 246.5 200.0 171.9 156.4 140.9 125.4 105.7 67.6 31.0 12.7 1.4 0.0 0.0 
16.9 22.5 23.9 26.8 28.2 32.4 35.2 40.9 45.1 53.5 73.3 111.3 167.6 200.0 224.0 256.4 308.5 421.2 690.3 1142.5 1666.6 1786.3 
1604.6 1346.8 1274.9 1024.2 746.6 529.7 364.9 259.2 184.5 139.5 66.2 35.2 12.7 1.4 0.0 0.0 
16.9 22.5 23.9 26.8 31.0 35.2 40.9 53.5 81.7 178.9 339.5 539.6 719.9 919.9 1117.2 1329.9 1586.3 2107.5 3310.6 4753.2 
5554.8 5673.1 5456.2 5237.8 5165.9 4996.9 4679.9 4005.1 2813.3 1593.3 767.8 294.4 91.6 46.5 15.5 1.4 0.0 0.0 
16.9 21.1 22.5 26.8 32.4 38.0 49.3 74.7 183.1 508.6 894.6 1269.3 1666.6 1952.6 2268.1 2571.0 3141.5 4432.0 6092.9 
7618.6 8115.9 8261.0 8296.2 8476.5 8534.3 8589.2 7904.6 6242.2 4716.5 3278.2 2234.3 649.4 181.7 52.1 11.3 1.4 0.0 
0.0 
16.9 19.7 22.5 26.8 32.4 39.4 53.5 104.2 317.0 824.1 1431.3 1914.5 2297.7 2672.4 3130.3 3637.4 4556.0 6431.0 9051.3 
10379.8 10823.6 10910.9 11264.5 11643.5 11667.4 11253.2 9796.6 7880.6 6098.5 4964.5 3255.7 1008.7 332.5 70.4 14.1 1.4 0.0 
0.0 
16.9 18.3 21.1 25.4 32.4 39.4 57.8 112.7 412.8 1043.9 1714.5 2154.0 2534.4 2999.3 3514.9 4150.2 5313.9 7513.0 10243.1 
11550.5 12115.4 12431.0 13014.2 13300.2 13266.4 12585.9 10826.4 8621.6 7245.3 5911.2 3595.2 1410.2 449.4 69.0 14.1 0.0 
0.0 0.0 
16.9 16.9 19.7 23.9 31.0 38.0 52.1 104.2 356.4 890.3 1453.8 1924.4 2272.3 2610.4 3050.0 3575.4 4448.9 6253.5 8821.7 
10215.0 10585.5 10665.8 10954.6 11247.6 11278.6 10789.7 9350.0 7594.7 5998.5 4827.8 3202.1 1049.5 453.6 94.4 12.7 0.0 0.0 
0.0 
16.9 16.9 19.7 23.9 29.6 36.6 46.5 76.1 211.3 519.8 934.0 1321.4 1676.4 1928.6 2185.0 2476.6 2940.1 4168.5 6021.1 
7482.0 7960.9 8061.0 8097.6 8232.8 8296.2 8303.3 7543.9 6076.0 4544.7 3306.4 2238.5 719.9 276.1 69.0 9.9 0.0 0.0 
0.0 
16.9 16.9 19.7 22.5 26.8 32.4 38.0 49.3 80.3 198.6 371.9 576.2 760.7 927.0 1115.7 1317.2 1545.4 2080.7 3226.1 4806.7 
5573.1 5667.5 5408.3 5170.2 5095.5 4851.8 4484.1 3651.5 2634.4 1587.7 812.9 329.7 109.9 52.1 15.5 0.0 0.0 0.0 
16.9 15.5 18.3 21.1 23.9 26.8 32.4 35.2 40.9 52.1 76.1 122.6 173.3 201.5 228.2 270.5 332.5 431.1 660.7 1198.9 1759.5 1868.0 
1615.9 1324.2 1269.3 960.8 697.3 463.5 311.3 236.7 191.6 152.1 81.7 38.0 11.3 0.0 0.0 0.0 
16.9 15.5 16.9 19.7 22.5 25.4 28.2 31.0 33.8 38.0 43.7 53.5 71.8 88.8 88.8 87.3 91.6 100.0 125.4 226.8 355.0 386.0 348.0 304.3 
294.4 221.2 180.3 159.2 147.9 142.3 132.4 118.3 85.9 33.8 9.9 0.0 0.0 0.0 
16.9 15.5 16.9 18.3 21.1 23.9 25.4 28.2 28.2 31.0 33.8 38.0 40.9 49.3 52.1 50.7 45.1 43.7 45.1 46.5 47.9 53.5 62.0 69.0 69.0 80.3 
88.8 94.4 98.6 97.2 95.8 84.5 71.8 40.9 9.9 0.0 0.0 0.0 
16.9 14.1 15.5 16.9 18.3 19.7 21.1 21.1 21.1 22.5 22.5 23.9 25.4 25.4 25.4 26.8 26.8 28.2 26.8 25.4 25.4 25.4 25.4 25.4 26.8 31.0 
35.2 36.6 38.0 40.9 47.9 54.9 53.5 42.3 15.5 0.0 0.0 0.0 
16.9 14.1 14.1 15.5 15.5 15.5 16.9 16.9 16.9 16.9 16.9 18.3 16.9 16.9 16.9 16.9 16.9 16.9 18.3 18.3 19.7 19.7 19.7 21.1 21.1 23.9 
28.2 31.0 32.4 32.4 29.6 25.4 23.9 19.7 11.3 0.0 0.0 0.0 
16.9 12.7 12.7 12.7 12.7 14.1 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 11.3 11.3 11.3 11.3 11.3 9.9 11.3 12.7 15.5 16.9 16.9 18.3 16.9 14.1 12.7 9.9 8.5 7.0 4.2 1.4 0.0 
0.0 0.0 0.0 
16.9 12.7 11.3 11.3 11.3 11.3 11.3 9.9 9.9 9.9 8.5 8.5 7.0 7.0 5.6 5.6 4.2 5.6 7.0 8.5 7.0 4.2 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.9 12.7 11.3 11.3 9.9 9.9 9.9 8.5 8.5 7.0 5.6 4.2 2.8 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.9 11.3 9.9 9.9 8.5 8.5 8.5 7.0 7.0 4.2 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.9 11.3 9.9 8.5 7.0 7.0 5.6 5.6 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.9 11.3 8.5 7.0 5.6 5.6 4.2 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.9 9.9 8.5 7.0 5.6 5.6 4.2 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.9 9.9 8.5 7.0 5.6 4.2 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.9 9.9 8.5 5.6 4.2 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.9 9.9 7.0 5.6 4.2 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.9 9.9 7.0 5.6 4.2 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.9 9.9 7.0 5.6 4.2 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.9 11.3 8.5 7.0 4.2 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.9 12.7 9.9 8.5 7.0 4.2 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.9 15.5 12.7 11.3 9.9 8.5 7.0 4.2 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
16.9 18.3 16.9 15.5 14.1 12.7 11.3 9.9 8.5 5.6 4.2 2.8 2.8 1.4 1.4 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16.9 19.7 18.3 16.9 15.5 14.1 14.1 12.7 9.9 8.5 5.6 5.6 4.2 4.2 2.8 2.8 2.8 1.4 1.4 1.4 1.4 1.4 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.4 1.4 1.4 0.0 
0.0 0.0 
16.9 21.1 19.7 18.3 16.9 16.9 15.5 14.1 12.7 9.9 8.5 7.0 5.6 5.6 4.2 4.2 4.2 2.8 2.8 2.8 2.8 2.8 2.8 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 2.8 2.8 
1.4 1.4 0.0 
16.9 22.5 21.1 19.7 19.7 18.3 18.3 18.3 15.5 14.1 11.3 9.9 9.9 8.5 7.0 7.0 5.6 5.6 5.6 5.6 5.6 4.2 4.2 4.2 2.8 2.8 2.8 2.8 2.8 2.8 2.8 4.2 4.2 4.2 
4.2 4.2 4.2 0.0 
16.9 22.5 21.1 21.1 21.1 19.7 19.7 19.7 18.3 16.9 15.5 12.7 11.3 11.3 9.9 9.9 8.5 8.5 8.5 8.5 7.0 5.6 5.6 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 
4.2 4.2 4.2 0.0 
16.9 21.1 19.7 19.7 19.7 19.7 19.7 19.7 19.7 16.9 15.5 14.1 14.1 12.7 12.7 11.3 11.3 11.3 11.3 9.9 9.9 8.5 7.0 5.6 5.6 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 
4.2 4.2 4.2 4.2 0.0 
16.9 21.1 19.7 19.7 18.3 18.3 18.3 16.9 16.9 16.9 15.5 15.5 15.5 14.1 14.1 14.1 14.1 14.1 15.5 16.9 15.5 12.7 11.3 9.9 9.9 8.5 8.5 7.0 7.0 
8.5 7.0 5.6 4.2 4.2 2.8 2.8 2.8 0.0 
16.9 19.7 19.7 18.3 18.3 18.3 18.3 18.3 16.9 16.9 16.9 16.9 16.9 16.9 16.9 18.3 18.3 18.3 18.3 18.3 18.3 19.7 22.5 25.4 26.8 26.8 
23.9 21.1 19.7 16.9 15.5 14.1 12.7 8.5 5.6 2.8 1.4 0.0 
16.9 21.1 19.7 19.7 19.7 19.7 21.1 19.7 19.7 19.7 21.1 21.1 21.1 21.1 21.1 22.5 22.5 23.9 23.9 25.4 25.4 26.8 26.8 28.2 28.2 31.0 
35.2 38.0 38.0 36.6 35.2 32.4 31.0 26.8 16.9 2.8 1.4 0.0 
16.9 21.1 22.5 22.5 22.5 23.9 23.9 25.4 25.4 25.4 26.8 28.2 28.2 28.2 29.6 31.0 32.4 33.8 32.4 31.0 29.6 31.0 31.0 32.4 33.8 39.4 
43.7 45.1 47.9 50.7 57.8 64.8 62.0 50.7 18.3 2.8 0.0 0.0 
16.9 22.5 23.9 23.9 25.4 28.2 29.6 31.0 32.4 35.2 38.0 40.9 45.1 52.1 56.4 53.5 50.7 49.3 49.3 52.1 53.5 59.2 74.7 78.9 80.3 88.8 
94.4 97.2 98.6 94.4 90.2 81.7 67.6 36.6 14.1 1.4 0.0 0.0 
16.9 22.5 23.9 25.4 26.8 29.6 32.4 35.2 38.0 42.3 47.9 56.4 71.8 88.8 90.2 88.8 90.2 100.0 138.1 226.8 308.5 357.8 363.5 346.6 
339.5 246.5 200.0 171.9 156.4 140.9 125.4 105.7 67.6 31.0 12.7 1.4 0.0 0.0 
